Select your language:
Select your language:
Find your educational products
Classroom
KR C4/KR C5 Basics for Integrators KSS 8.x
Goal

The participants in this seminar are trained in the fundamentals of the start-up, operation and programming of the KUKA robot system.

Prerequisites
  • Vocational training in a technical job
Content
  • Structure and function of a KUKA robot system
    • Overview: mechanics of a KUKA robot
    • Overview: KR C4 robot controller
    • Overview: KUKA smartPAD
    • Robot safety
  • Moving the robot
    • Reading and interpreting robot controller messages
    • Selecting the operating mode
    • Moving robot axes individually
    • Coordinate systems in conjunction with robots
    • Moving the robot in the world coordinate system
    • Moving the robot in the tool coordinate system
    • Moving the robot in the base coordinate system
  • Start-up tasks on the robot
    • Mastering principle
    • Performing robot mastering
    • Loads on the robot
    • Tool load data
    • Supplementary loads on the robot
    • Tool calibration
    • Base calibration (workpiece coordinate system)
    • Start-up mode
  • Executing robot programs
    • Performing an initialization run
    • Selecting and starting robot programs
  • Working with program files
    • Creating program modules
    • Editing program modules
    • Archiving and restoring robot programs
    • Tracking program modifications and changes of state using the logfile
  • Creating and modifying programmed motions
    • Creating new motion commands
    • Creating cycle-time optimized motions (axis motion)
    • Creating motion commands
    • Modifying motion commands
  • Using logic functions in the robot program
    • Introduction to logic programming
    • Programming wait functions
    • Programming simple switching functions
    • Programming time-distance functions
  • Using technology packages
    • Gripper operation with KUKA.GripperTech
    • Gripper programming with KUKA.GripperTech
    • KUKA.GripperTech configuration
  • Working with variables
    • Displaying and modifying variable values
    • Displaying robot states
  • Variables and declarations
    • Data management in KRL
    • Working with simple data types
  • Successful programming in KRL
    • Structure and organization of robot programs
    • Structuring robot programs
    • Linking robot programs
  • Using program execution control functions
    • Programming conditional statements or branches
    • Programming a switch statement
    • Programming a jump command
    • Programming loops
    • Time-dependent wait functions
    • Signal-dependent wait functions
  • Working with a higher-level controller
    • Preparation for program start from PLC
    • Adapting the PLC interface (Cell.src)
  • KRC4 field bus, overview
    • Internal field buses KCB, KSB
    • Customer field buses – KLI, KEB, KONI
    • Profinet, EtherCAT, Ethernet IP, Ethernet overview
  • Backup strategies, recovery USB stick, installation of technology packages
    • Backup Manager
    • Recovery USB stick – Creating/restoring images
    • Installing/uninstalling technology packages
  • Introduction to WorkVisual
    • Importing GSD files
    • Installing technology packages via WorkVisual, profile management
    • Project handling, downloading/deploying WorkVisual projects
    • Subproject management, subproject import/export
    • Merging projects, merging
    • Machine data configuration, robot fastening position, linear units
  • Profinet, EtherCAT configuration
    • ProfiNet controller/device configuration
    • Profinet device identification and naming
    • EtherCAT device configuration
    • Digital I/O mapping
    • Analog I/O mapping
    • Symbol Table Editor
  • Basics of the safety configuration
    • User levels
    • Hard-wired safety via X11, overview of safety via safe field bus (Profisafe/FSOE/CIP Safety)

Completion
  • The course ends with an achievement test
  • A certificate is issued on successful completion of the course
Remark
  • Compared to the “Robot Programming 1” seminar, a greater focus is placed on start-up of the robot system and configuring field buses using “WorkVisual” KUKA software.
  • This course teaches topics such as robot programming, project management in WorkVisual, robot safety configuration, installing additional software, creating a hard drive image, field bus configuration, I/O mapping and other points of emphasis required for successfully integrating the robot into the cell.
Target group

Programmers, start-up technicians

Learning duration5 days
Available events
Mon. 10/05/2026 - Fri. 10/09/2026Poland, TychyDetails
All Events
Got any questions or need help with your booking?Talk to our customer advisors on site and get individual advice.
Contacts around the world
Our offers are directed exclusively at entrepreneurs. We do not conclude contracts with consumers. Schools and private individuals should contact their local College for further information and the locally applicable prices.
Warning
To access ecadia you need to enable JavaScript in your browser. You can find instructions to enable JavaScript in your browser here.
Imprint -